Product selection
×

Go to details
Part number

My account

×

Product catalogue

IZE11, Electrostatic Sensor Monitor

  • Electrostatic sensor (IZD10) monitor.
  • Output: 2 switch output + analogue output (1 to 5 V, 4 to 20 mA).
  • Supports two types of sensors: ±0.4 kV and ±20 kV.
  • Two colour display (red and green).
  • Minimum unit setting: 0.001 kV (at ±0.4 kV), 0.1 kV (at ±20 kV).
  • Display accuracy: ± 0.5%.

Configure your product

IZE11
Input/Output Specifications
Cable
Mounting
Connector