Electric Linear Actuators
SMC's range of electric linear actuators delivers a flexible and efficient solution, combining speed, force, and precise positioning. Designed with a variety of mechanical configurations and control options, these actuators easily adapt to meet the unique demands of your applications.
What sets our electric actuators apart is their adaptability--there's no need to adjust your processes to accommodate them. Instead, they are customized to align with your operational needs. Operating without air intake, they are well-suited for a wide range of uses, offering an optimal, tailored solution for your requirements.
SMC's types of electric linear actuators
SMC's electric linear actuators are available in several mechanical configurations, each designed to address specific application needs:
Slider types
Paired with servo motors, these electric slider actuators deliver exceptional accuracy and force when transferring loads.
Electric rod actuators
Ideal for applications requiring rapid and precise load pushing, electric rod actuators excel in dynamic tasks.
Electric slide tables
Compact, durable, and precise, SMC's linear slide tables ensure efficient and reliable load movement.
Rotary Tables
Specialized for rotational tasks, these compact rotary tables can position loads with precision at any desired angle.
Grippers and EOAT tools
Equipped with two or three fingers, these grippers are versatile, effectively handling a variety of shapes for end-of-arm tooling applications.
Explore our extensive range of electric linear actuators, designed to accommodate diverse motor types,
including 24V DC servo, 230V AC servo, and motorless options, ensuring compatibility with your specific requirements. For optimal performance, pair these actuators with our drivers or controllers, which support multiple communication protocols alongside digital input and output options. Compact and precise, our mini actuators are ideal for tight spaces, delivering high performance without compromise.
Our portfolio features high-efficiency, battery-less electric actuators that enhance Overall Equipment Effectiveness (OEE) while reducing maintenance demands. Additionally, SMC Lietuva provides sensor controller actuators that adhere to the Safe Torque Off (STO) standard, ensuring enhanced operational safety.
With controllers supporting communication protocols such as EtherCAT®, EtherNet/IP™, PROFINET, DeviceNet®, IO-Link, and CC-Link, seamless integration is guaranteed. Furthermore, our IO-Link solutions enable advanced digitalization and automation to optimize your factory's operations.
Industries leveraging SMC's Electric Linear Actuators
Electric actuators are indispensable in numerous industries, supporting automation processes and powering essential equipment. Key sectors benefiting from these solutions include:
These actuators enhance productivity, precision, and efficiency, making them a cornerstone of modern industrial applications.
Industrial applications for Electric Linear Actuators
SMC's electric actuators offer versatile solutions for key applications, eliminating the need for air inlets. Common uses include:
- Transfer applications
- Packaging
- Material handling
- Battery production
- Pushing workpieces
- High-precision positioning
- Tasks requiring extreme precision
- Loading and unloading workpieces
- Pick and place operations
- Various positioning tasks
How to select the right Electric Linear Actuator
Choosing the right electric linear actuator requires evaluating both process-specific conditions and customer requirements:
Process conditions and application: - Workload
- Stroke length
- Speed requirements
- Actuator orientation
- Type of actuation
- Intermediate stopping points
- Available installation space
- Control method
- Encoder type
Customer needs:
- Type of electrical connection
- Environmental conditions (e.g., dust, water resistance, secondary battery applications)
- Future installation plans
- Required accessories
For guidance on selecting the right actuator or driver, our experts are here to assist you.