Product selection
×

Go to details
Part number

My account

×

Product catalogue

CY1L, Magnetically Coupled Rodless Cylinder, Ball Bushing

  • Slider style: ball bushing bearing
  • Bore sizes: 6, 10, 15, 20, 25, 32, & 40 (mm)
  • Strokes from 50mm through 1000mm
  • Available with high or low magnetic holding force
  • Available with shock absorbers
  • Auto-switch capable

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

CY1L10H-250
Bore Size
Port Thread
Magnetic Holding Force
Stroke
 
Adjuster
Auto Switch
Lead Wire or Prewired Connector
Number

Bore Size
10 mm
Stroke
250
Lead Wire or Prewired Connector
0.5m (Or None in the Case of No Switch)
Number
2 pcs. (Or None in the Case of No Switch)
Port Thread
Rc (or M Thread for 6 to 15 Bore)
Adjuster
Adjuster Bolt
Magnetic Holding Force
H (Large Holding Force)
Auto Switch
None
Maximum operating pressure
0.7 MPa
Minimum operating pressure
0.18 MPa
Proof pressure
1.05 MPa
Type of cushioning
Shock absorber/Rubber bumper
Lubrication
Non-lube
Fluid
Air
Ambient and fluid temperature
-10 - 60 °C
Stroke length tolerance
0 to 250 st: +1.0 mm , 251 to 1000 st: +1.4 mm, 1001 st to: +1.8 mm
F452 - Magnetic Holding Force
53.9 N
Piston speed
50 - 500 mm/s
F454 - Mounting orientation
Unrestricted
Weight
0.965 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version