Product selection
×

Go to details
Part number

My account

×

Product catalogue

CE1, Stroke Reading Cylinder, Standard

  • Stroke reading cylinder with position feedback
  • Resolution: 0.1mm
  • Water resistance improved by changing sensor unit filter
  • Power supply voltage 12 to 24V DC
  • Numerous stroke variations
  • Improved noise resistance
  • Bore sizes: 12, 20, 32, 40, 50, 63

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

CE1B32-100
Mounting
Bore Size
Stroke
Cushion
Connector
Cable Length
Auto Switch
Lead Wire or Prewired Connector
Number

Mounting
B (Tapped on Both Sides)
Bore Size
32 mm
Connector
Connector
Stroke
100 mm
Lead Wire or Prewired Connector
05 M (Or None in the Case of No Auto Switch)
Number
2 pcs. (Or None in the Case of No Switch)
Cable Length
0.5 m
Auto Switch
No Switch
Cushion
40~63 Bore-Cushion Both Sides; 12~32 Bore-No Cushion
Weight
1.160 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version