Product catalogue
Series TAU is designed for air pressure piping to product or assembly while preventing static electricity. It is made of a conductive polyurethane material and is available in black 20m or 100m rolls.
Series TAS is designed for air pressure piping to product or assembly while preventing static electricity. It is made of a conductive nylon + flame resistant nylon material (UL-94 standard, V-0) and is available in black 20m or 100m rolls.
Antistatic One-touch fittings series KA has one-touch loading and unloading. Series KA can be used in copper- free applications and in vacuum (max. -100kPa). Conductive resin is used for body and seals in fittings and tubing. Series KA is flame resistant (UL94 standard, V-0).