Selezione prodotto
×

Vai ai dettagli
Codice articolo

Il mio account

×

Efficienza energetica: amplificare i vantaggi di lavorare a 4 bar

Although most pneumatic machinery and equipment operates at 7 bar, I know from experience that taking steps to reduce the system’s operating pressure to 4 bar can enhance energy efficiency, cost savings and environmental credentials. After all, every company is usually looking to save something, be it money, air, CO2, or even the planet. Unfortunately, in the majority of cases, big savings do not happen overnight. Only by implementing small improvements step-by-step is it possible to bring about the overall gains desired. Here at SMC we have a simple yet highly effective product that can be one of those steps.

  By Marek Strojil, Customised services, SMC Czech Republic

JANUARY 2022
Our ZH-X185 air amplifier multiplies air blow/suction by 4 and 3 times respectively. The upshot is that you can save up to 70% in air consumption through the ability to reduce input pressure, without any compromise in results. In fact, the ZH-X185 outperforms alternative products from other suppliers in Europe, typically by around 20%.

SMC´s Air Amplifier - Blow your air consumption away

An air amplifier has many uses, such as blowing away machining chips and water droplets. In suction applications, the device can collect dust/powder when performing resin part marking, and transfer or relocate loose items such as pellets in material handling tasks. Our ZH-X185 is maintenance-free, easy-to-use and safe.

Importantly, an air amplifier can provide the solution to a number of your every-day workshop challenges, such as where an existing device has insufficient blow, where high air consumption is proving costly, or where air flow is too slow. In instances such as these, I’m well aware of the temptation to simply turn up the pressure, but this of course comes at a price. The reality is that a cost-effective alternative exists wherever you require a bigger output: an air amplifier. Although this solution is often not considered, it should be, because it can bring about notable savings.

It’s worth me pointing out that the ZH-X185 is also a good solution for use in potentially explosive (ATEX) environments, as the product is entirely air-driven (no electricity required). In fact, the only type of application not suitable for an air amplifier is where extremely clean air is necessary: the device uses surrounding air to amplify.

In relation to their impact in reducing energy costs, you’ll be pleased to learn that air amplifiers are not expensive devices, as evidenced by a major brewery in Eastern Europe. The brewery’s bottling line was suffering from an inability to consistently adhere labels due to wet glass. However, by adopting our ZH-X185 it was possibly to blow dry the bottles sufficiently to allow proper label adhesion. Along with a much-improved process, I can report that ROI (return on investment) was achieved in just 7½ months thanks to annual savings in air consumption. The brewery is also enjoying improved safety and simplified maintenance.

You’ll probably be aware that an alternative approach is to use a common air nozzle, which can sometimes be the right fit in applications where you require a high peak pressure. With an air amplifier, the output pressure is lower but the volume of air is higher to achieve a similar result. Most importantly of all, an air amplifier needs less pressure to achieve the same air flow, allowing you to reduce air consumption and enjoy the energy savings that come with generating less compressed air.

In all cases, the optimal way forward is to seek the advice of one of our specialists here at SMC.

Scopri come "Potenziare la tua efficienza energetica" con SMC

Marek Strojil | Customised services, SMC Czech Republic

Marek è entrato a far parte della famiglia di SMC Repubblica Ceca 3 anni fa, nel dipartimento dei servizi personalizzati. Qui ha scoperto la sua passione nel trovare nuove soluzioni innovative per aiutare al meglio i clienti.

Quando non risolve le sfide dei clienti, Marek ama anadare in mountain bike, fare escursioni e conoscere le nuove tendenze dell'elettronica. Inoltre, gli piace liberare la mente leggendo o semplicemente facendo ridere le altre persone con le proprie battute.

Vuoi rimanere aggiornato sulle novità SMC?

Iscriviti alla nostra newsletter per ricevere news, novità sui prodotti, whitepaper e approfondimenti sulle applicazioni e sulle soluzioni SMC.

Download

 

Potresti essere interessato a:

 

SMC può aiutare gli OEM a sviluppare macchine ad alta efficienza energetica
di Roy Schep, Manager Energy Efficiency, SMC Netherlands
Leggi l'articolo (EN) 

Ridurre la pressione
di Andy Still, Industry Projects Manager, Energy, Europe
Leggi l'articolo 

Scopri come i nostri clienti danno vita ai nostri prodotti