Selezione prodotto
×

Vai ai dettagli
Codice articolo

Il mio account

×

Packaging industry

Filled with solutions for you

Packaging was born to deliver goods from producer to consumer. However, nowadays packaging functions go far beyond containing, protecting and preserving.

The current customer-centric arena, assisted by multiple technological innovations, has introduced communication, promotion and differentiation within its core functionalities.

These new requirements, together with cost-efficiency, light solutions, demand and the ever-present sustainability, have made us, the suppliers, adapt and evolve together with our customers’ new needs.

Nevertheless, our core commitment to the packaging industry has remained unchanged.

Thermo-forming, Filling, Sealing, Shrink Wrapping, Case Erecting, Conveying, Case packing, Palletising. These are some of the parts of your process.

These are our solutions for them, and the benefits for you:

  • Products & Materials compliant with your process – Ensure product & process hygienic conditions
  • High-speed & long durability – Keep up your productivity
  • Handling – Operate smoothly
  • Digitalisation – Achieve the best eco-systems of solutions to fit in the IIoT
  • Temperature control – Improve performance & reliability
  • Static electricity removal – Obtain final product quality.

We support you in every step of your process. We support you worldwide. We support you with our local packaging experts. They’ll be glad to discuss your application with you

Discover our packaging solutions

For more information on our packaging solutions check out our dedicated catalogue.

Massimo Gaetti ǀ Food Project Manager, SMC Italy

“As most factories operate on a 24/7 basis, with production sites arranged in a continuous flow, from primary material integration, to processing, and finally, packaging, any component failure will generate a stop in production thereby costing the factory time and money.
The OEE (Overall Equipment Effectiveness) can be substantially improved by applying digital predictive maintenance solutions, training operators, and maximising product reliability.”
 

You may be as well interested in

See for yourself how SMC is "Filled with solutions for you“

Oops. If you want to see our video, you need to consent to the use of cookies. Simply click on the cookies setting and enjoy our Expertise in action.

We are aware of the variety of processes that exist in your industry.
Please find below the best solutions to meet your requirements.

 

Products & Materials compliant with your process

Migliora le prestazioni e l'affidabilità

Qualsiasi applicazione che coinvolge un generatore di calore è soggetta a richiedere l'assistenza di un thermo-chiller che ne garantirsca l'affidabilità. Il confezionamento comporta diversi processi con generatori di calore, forse uno dei più sensibili è la termoformatura.

I vantaggi dell'utilizzo di un termo-chiller sono diversi, diventano essenziali per l'industria alimentare. Avere un termo-chiller in fasi specifiche dei processi di produzione aiuta ad allungare considerevolmente il ciclo di vita e a migliorarela qualità del confezionamento.

Scopri le nostre soluzioni più importanti per migliorare le prestazioni e l'affidabilità

High-speed & Long durability

Garantire il prodotto in condizioni "Hygienic"

Quando si tratta di igiene, resistenza alla corrosione e requisiti di pulizia, l'industria dell'imballaggio non scende a compromessi.

I produttori di alimenti, bevande o prodotti farmaceutici devono garantire che il loro processo di confezionamento non sia una potenziale fonte di contaminazione. Raggiungere le massime condizioni igieniche e di sicurezza per i prodotti è una richiesta comune, tenendo maggiormente conto del fatto che organismi internazionali come la FDA stanno legiferando sempre più in materia.

Per processi come manipolazione e riscaldamento degli ingredienti, pulizia e lavaggio, riempimento, sigillatura e tappatura - che sono molto sensibili alle condizioni igieniche - SMC dispone di una gamma di soluzioni che:

  • Rispetta le leggi e i regolamenti sugli imballaggi
  • Sono realizzati con materiali approvati e resistenti
  • Sono resistenti ai detergenti

In breve, la nostra gamma è conforme ai più elevati standard di sicurezza richiesti dai vostri processi.

Scopri come possiamo contribuire a garantire il prodotto e le condizioni igieniche di processo

Handling

Garantire la qualità del prodotto finale

L'elettricità statica è un fenomeno invisibile, con effetti molto visibili e costosi. Nell'imballaggio, uno dei più dannosi potrebbe essere il rifiuto del prodotto finale per il mancato rispetto degli standard di qualità (ad esempio la contaminazione del prodotto).

In base alle competenze acquisite in questo settore, possiamo individuare le problematiche del processo:

  • Lavorabilità degradata
  • Adesione di particelle estranee come ad esempio polvere
  • Guasto elettrostatico di parti elettriche
  • Disallineamento delle etichette o posizione non corretta
  • Operatori di macchine che ricevono scariche elettrostatiche
  • Il calore viene generato nei processi causando possibili rischi di incendio
  • Difficoltà nel separare le impurità

Eliminare l'elettrostaticità e garantire processi e qualità del prodotto è piuttosto semplice.

SMC offre una vasta gamma di ionizzatori per quasi tutte le applicazioni di imballaggio, come imballaggio termoretraibile, trasporto, etichettatura, inscatolamento e astucciamento.

Con il supporto del nostro team di esperti, possiamo contribuire a garantire un perfetto equilibrio elettrostatico.

Scopri le nostre soluzioni per garantire la qualità del prodotto finale

Digitalisation

Garantire la produttività

Produttività, produttività, produttività. Questa è una delle parole chiave nel settore del packaging

Occuparsi di sistemi che devono gestire migliaia di unità all'ora, come astucciatrici, trasportatori e robot di movimentazione, è impegnativo. Linee in cui qualsiasi arresto minimo imprevedibile si traduce direttamente in grandi perdite economiche.

Per questo, le nostre soluzioni apportano alle applicazioni non solo l'alta velocità, per mantenere il passo, ma anche l'affidabilità, in modo da evitare l'arresto del sistema e qualsiasi fermo macchina.

Ad esempio, le soluzioni standard SMC ad alta velocità e di tenuta metallica manterranno il passo con i requisiti di produttività, riducendo al minimo i tempi di manutenzione.

Per le applicazioni robot, i cilindri J sono i più adatti grazie ad alcune peculiarità come compattezza e leggerezza. Un ingombro ridotto migliora il tempo di ciclo dei robot.

Scopri i componenti ad alta velocità per mantenere la produttività.

Temperature control

Ottenere la flessibilità intelligente richiesta dai clienti

Le fabbriche intelligenti devono offrire prodotti su misura a prezzi accessibili senza che la qualità ne risenta. Questo lascia il processo di produzione a un livello secondario. Le macchine sono in grado di integrare moduli intelligenti e facilmente adattabili a cambiamenti per una produzione altamente flessibile, insieme a e-Maintenance per supportare in modo intelligente l'intero ciclo di vita del prodotto.

In che modo, Industria 4.0, Fabbriche intelligenti e Digitalizzazione interagiscono con l'industria del packaging? Per i principianti, le nuove tecnologie sono la chiave per lo sviluppo del packaging individuale e dei formati speciali richiesti dai consumatori.

Il contributo di SMC è:

  • Regolare le regolazioni con le modifiche apportate ai binari di guida, alle bande laterali o alle catene di collegamento è una realtà con la nostra gamma completa di attuatori e controllori elettrici che offrono produzione ad alta velocità insieme a capacità di cambio formato rapide e flessibili
  • Le nostre soluzioni di rete ad alta capacità e velocità offrono un elevato grado di accesso e feedback dai componenti di automazione tramite il monitoraggio delle condizioni
  • Le soluzioni IO-Link vi consentono di ridurre al minimo il tempo di controllo delle impostazioni in generale aumentando la disponibilità della macchina
  • Infine, ma non meno importante, la nostra soluzione wireless unica sul mercato che offre comunicazioni all'avanguardia e libertà di movimento per industria dell'imballaggio.

Più Flessibilità Intelligente per soluzioni di imballaggio intelligenti e flessibili.

Static electricity removal

Funzionamento senza problemi in ambienti con micro-polveri

L'uso di robot per applicazioni di imballaggio è in aumento e sono inclusi nelle applicazioni dei settori food&beverage, farmaceutico e dei dispositivi medici. In queste industrie i prodotti arrivano ad un punto nel processo di produzione in cui vengono raccolti, imballati e pallettizzati. A questo punto, i robot manipolano fogli di cartone, imballi di cartone o posizionano pesanti casse di scatole su nastri trasportatori per essere poi pallettizzate.

Questi processi hanno dimostrato che viene creata una notevole quantità di polvere, sia nell'aria sia su superfici piane, causando numerosi problemi all'apparecchiatura. Per evitare tali danni, in SMC ci siamo concentrati su prodotti resistenti all'ambiente. Offriamo diversi tipi di protezione affinché siano in grado di operare agevolmente in ambienti con micro-polveri (da 10 a 100 μm) e ambienti generici.

Scopri le nostre soluzioni per operare senza problemi in ambienti con micro-polveri.

Energise your efficiency with SMC

Check out how to increase your (energy) efficiency without compromising performance.

Explore The SMC Expertise Hub

The technical challenge of sustainable packaging 

La sfida tecnica del packaging sostenibile 

  di Jorge Salgado, Food & Packaging Industry Manager, SMC Spain

AGOSTO 2021
La tendenza è chiara e non si può tornare indietro. Le preoccupazioni ambientali e di sostenibilità dei consumatori in termini di inquinamento della plastica, e l'aumento della consapevolezza dei principi dell'economia circolare, costringono l'industria del packaging ad usare sempre di più un imballaggio più etico. Tutto ciò si traduce nell'utilizzo di materiali più semplici da ricilare, come la plastica monostrato o la carta, e nel ridurre la quantità del materiale utilizzato.
Tuttavia, un imballaggio sostenibile porta a nuove sfide tecniche, soprattutto per le macchine. Come affrontarle? Leggi l'articolo (EN) 

Industria alimentare: affrontare le sfide del settore significa avere specialisti di automazione nelle fabbriche

  di Diego Mirabelli – Industry Manager Food, Europe 

GIUGNO 2021
Secondo il Verified Market Search, tra il 2021 e il 2027 il mercato dell'industria alimentare dovrebbe crescere con un tasso di crescita annuo del 6,04%. Il settore alimentare dovrà pertanto aumentare la propria produttività, ma affrontare anche la mancanza di lavoratori e i costi che ne derivano.
Mentre la maggior parte delle aziende di automazione si focalizza sui costruttori di macchine, SMC è presente con i propri esperti nelle fabbriche delle aziende alimentari, al fine di individuare le necessità e aiutare i propri clienti a soddisfarle. Per migliorare la loro produttività, le aziende del settore devono ridurre i tempi morti implementando più automazione, ma soprattutto devono migliorare gli aspetti dell'efficienza energetica, della sicurezza e dell'igiene delle macchine. Leggi l'articolo (EN)