SMC works on smart communication in two ways: supporting our customers in specific solutions and offering state-of-the-art products, such as our unique Wireless Fieldbus System and our wide variety of IO-Link solutions, thereby providing your factory with smart digitalisation and automation.
Max. suction flow rate: 74 l/min (ANR).
Communicate remotely, control and monitor up to 16 ejectors via IO-Link, EtherNet/IP, EtherCAT and PROFINET with IP65 protection enclosure for medium/harsh environments.
Max. suction flow rate: 89 l/min (ANR).
Highly configurable integrated unit with 2-stage ejector, energy-saving function and high-noise reduction silencer.
Communicate remotely via a wide variety of serial interface communication protocols and IO-Link.
Max. suction flow rate: 21 l/min. Max. valve flow rate: 244 l/min
Energy-saving function, air is supplied and exhausted intermittently when vacuum decreases
Fieldbus communications for both valves and ejectors that support fieldbus communication, EtherCAT compatible
With pilot air control unit
Up to 24 stations combined as up to 12 valves and 12 ejectors.
Max. suction flow rate: 89 l/min (ANR).
Highly configurable integrated unit with 2-stage ejector, energy-saving function and high-noise reduction silencer.
Communicate remotely via a wide variety of serial interface communication protocols and IO-Link.
Unique in the market, the wireless fieldbus system allows the connection of up to 1280 inputs / 1280 outputs to one base without communication cables. Secure, robust and reliable communication is assured.
Save space with the air cylinder that provides a vacuum passage in the rod to install a vacuum pad up to Ø 50 mm.