Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

ZXP7*41, Vacuum Unit for TM Series

  • Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
  • Cup shape variations: flat, flat with rib, bellows, thin flat, multi-stage bellows, 2.5 bellows, 5.5 stage bellows or without cup
  • Cup material: NBR, silicone rubber, urethane rubber, FKM, FDA compliant silicone rubber
  • Cup diameter sizes (mm): 8, 10, 13, 16, 20, 25, 30, 32
  • OMRON Corporation and TECHMAN ROBOT Inc.
  • Compatible with TM5, TM12, and TM14
  • TMComponent software downloadable
  • Standard ISO9409-1-50-M6.

Configure your product

 
Unit Size
Cup Flange Shape
Manufacturer
Cup Series
Cup Diameter
Cup Form
Cup Material
Attachment