Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

ZPX(40~125)HJ, Vacuum Pad, Lateral Entry, Heavy Duty, w/Buffer

  • Laterial vacuum entry without buffer
  • Pad diameter: 40, 50, 63, 80, 100, 125 (mm)
  • Heavy duty pad
  • Material: NBR, silicon rubber, urethane rubber, flourine rubber, EPR
  • Mounting thread diameter: M18 x 1.5, M20 x 1.5
  • Buffer stroke: 25, 50, 75, 100 (mm) depending upon pad diameter