Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

ZPTHBJ, Vacuum Pad, Vertical Entry, Large Bellows, w/Buffer

  • Large size bellows type vertical vacuum entry
  • Pad diameter: 40, 50, 63, 80, 100, 125 (mm)
  • Pad style: large size bellows
  • Material: NBR, silicon rubber, urethane rubber, flourine rubber, EPR
  • Buffer stroke: 25, 50, 75, 100 (mm) depending upon pad diameter
  • Mounting thread diameters: M18 x 1.5, M22 x 1.5

Configure your product

 
Pad Diameter
Material
Buffer
Mounting Thread