Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

ZP3E-Y, Compact Pad, Lateral Vacuum Inlet w/Buffer (Suction Cups)

  • Lateral vacuum inlet with buffer
  • Rotating buffer with bushing and three stroke options(mm): 10, 30, 50
  • Male and female mounting thread
  • Pad diameter (mm): 32, 40, 50, 63, 80, 100, 125
  • Pad form: flat type with groove, bellows type with groove
  • Material: NBR, silcone rubber, urethane rubber, FKM, mark-free NBR

Configure your product

 
Pad Diameter
Pad Material
Stroke