Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

XLG-2, Aluminum High Vacuum Angle Valve, Double Acting, O-ring Seal

  • Air pressure applied to pilot port shifts piston-coupled valve
  • Numerous maintenance parts available to extend useful life of valve
  • Standard FKM seals, plus 8 additional seal compound options
  • Auto switches mountable from 4 directions
  • Optional 100°C and 150°C heaters (UL compliant lead wire)

Configure your product

 
Flange Size
Flange Type
Pilot Port Direction
Temperature/Heater
Auto Switch
Lead Wire Length
Number of Autoswitches/Mounting Position
Body Surface Treatment
Seal Material
Seal Replacement