<UL><LI>Air pressure applied to pilot port shifts piston-coupled valve<LI>Replaceable bellows reduces maintenance cost and waste material <LI>Additional maintenance parts available to extend useful life of valve <LI>Standard FKM seals, plus 8 additional seal compound options <LI>Auto switches mountable from 4 directions <LI>Optional 100°C and 150°C heaters (UL compliant lead wire) </LI></UL>
Assign an alias to this configuration. You can skip this step and create the alias later. Remember that once the alias is assigned, it cannot be modified.
XLC--2
Dostava: konfiguracija možda nije dostupna na zalihama. Kliknite ovdje
da biste vidjeli druge verzije obično na zalihima ili kontaktirajte SMC
za daljnju pomoć