Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

With Compact Indicator, Elbow – AS*2*1FSM/FSC-A

Precisely what you need

  • Use it for your high precision required applications – Finer adjustment and greater accuracy of actuator speed
  • Speed up the flow setting and control – Numerical indication window
  • Make assembly and maintenance easy – Large 4-marked push-lock type handle that facilitates the adjustment and locking.

I još puno više

  • Port Size: M5, 10-32 UNF, 1/8, 1/4
  • Applicable Tubing O.D.: Ø 2 to Ø 10 mm and Ø 1/8" to Ø 3/8"
  • Operating Pressure Range: 0.1 to 1 MPa.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir