Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

With Compact Indicator, Elbow – AS*2*1FS-A

The compact open window to easy flow control

  • Control the flow even in small spaces – Integrated compact indicator with fraction scale
  • Make assembly and maintenance easy – Large 4-marked push-lock type handle that facilitates the adjustment and locking
  • Get versatility and flexibility in design – Wide product range.

I još puno više

  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 2 to Ø 16 mm and Ø 1/8" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir