Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

VQC4000, 5 Port Solenoid Valve, Base Mounted, Plug-in (New Product)

  • 5 port solenoid valve, base mount, plug-in
  • Fluid: air/inert gas
  • Operating pressure: 1.0MPa [0.7MPa (low wattage)]
  • Effective area (Cv): 1.7 metal seal; 2.0 rubber seal
  • Coil rated voltage: 24VDC
  • Enclosure: dust proof (conforms to IP67)

Configure your product

 
Configuration
Sealant
Function
Coil Voltage
Light & Surge Suppressor
Manual Override
Piping Specification
Port Size
Thread