Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

VQ1000 Series, VQ1*0*, 5 Port Solenoid Valve, Plug-in Type, Base Mounted, New Style

  • Fluid: air/inert gas
  • Operating pressure range: 0.1MPa - 0.7MPa
    (high pressure style 1.0MPa)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Ambient & fluid temperature: -10 to 50°C