Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Pressure Relief 3 Port Valve with Locking Holes - VHS-D

Making maintenance an easy operation

  • Reduce air supply and exhaust time - Up to a maximum flow rate of 14098 l/min for one-inch size
  • Save energy - Zero air bleeding while switching the handle
  • Prevent inadvertent air supply - With locking holes to be padlock-secured in the OFF position.

I još puno više

  • Modular design with uniform body style to FRL units
  • Flow rate up to 14098 l/min
  • Energy saving: zero air bleeding during switching the handle
  • OSHA standard compliant (US standard)
  • With built-in silencer for EXH port as an option.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir