Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Finger Valve - VHK-A

Just turn and stop the air

  • Makes it easy to use – Close or open by simply turning the knob
  • Fits your needs – Many piping variants & 2 or 3 ports
  • Obtain reliability – Poppet valve construction.

I još puno više

  • Max. operating pressure: 1.0 MPa
  • Operating vacuum pressure: -100 kPa
  • 2 models: 2- and 3-port valve
  • 2/3-port valves can be distinguished by the colour of their knobs
  • Many piping variations.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir