If your machine requires accurate temperature control our new Series HEC, thermo con is the perfect answer. Developed initially for the semiconductor industry, Series HEC is a range of Peltier type chillers which are ideal for ensuring the constant temperature of circulating fluids. Currently available in either an air cooled – non refrigerant type - or water cooled options; Series HEC provides accurate temperature control of +-0.01 to +-0.03ºC. Available in a wide range of power supply voltages; 100 to 240VAC, 50/60Hz for air cooled models and 200 to 220VAC, 50/60 Hz for water cooled or Galden®HT 135, Fluorinert™FC-3283 options, this new compact chiller range offers outstanding cooling capacity performance of between 230 and 1200W depending on the selected model. Further benefits of the HEC´s Peltier device is that both noise and vibrations are kept to an absolute minimum. Series HEC is both CE and IEC 60601-1 Medical Equipment Safety compliant and the air cooled models are perfect for controlling temperatures in locations where there are no water facilities.