Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

SY3A*R, Vacuum Release Valve w/Restrictor

  • 3-port 3 position valve to control vacuum suction and release
  • Release air flow can be adjusted through resistor
  • Can be mounted on the same manifold as the standard valve
  • External pilot
  • Vacuum pressure port: -100 kPa to 0.7 Mpa
  • Release pressure port: 0 to 0.6 MPa

Configure your product

 
Port
Coil
Voltage
Light/Surge Voltage Suppressor
Manual Override
B Port Size
Mounting Screw