Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

SS5Y5-45T, 5000 Series, Stacking Manifold, DIN Rail Mount, Terminal Block

  • Manifold for SY5000 base mounted valves
  • Connector box can be mounted on D or U side
  • Common supply and exhaust can be located on U, D
    or both sides
  • Maximum 8 stations (9 pole type), maximum 17 stations (19 pole)
    available as standard
  • DIN rail mounted
  • 9 pole or 18 pole terminal block for connection to valves
  • 6 port sizes available

Configure your product

 
Number of Terminals
Connector Mounting Position
Valve Stations
SUP/EXH Block Mounting
Pilot Type
A, B Port Size
Option
CE Marked