<ul><li>Serial interface manifold for SY5000 base mounted valves</li><li>Omron G71 type interface unit</li><li>SI unit can be mounted on D or U side</li><li>Common supply and exhaust can be located on U, D<br>or both sides</li><li>Maximum 16 stations available as standard</li><li>6 port sizes available</li></ul>
Assign an alias to this configuration. You can skip this step and create the alias later. Remember that once the alias is assigned, it cannot be modified.
SS5Y5-45S3---Q
Dostava: konfiguracija možda nije dostupna na zalihama. Kliknite ovdje
da biste vidjeli druge verzije obično na zalihima ili kontaktirajte SMC
za daljnju pomoć