Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

SS5V4-10F/P*, 4000 Series, Tie Rod Base Mfld, D-sub Conn. & Flat Ribbon Cable

  • D-sub connector or Flat ribbon cable
  • Tie rod base, 4000 series
  • Number of connectors (D-sub): 25 pins
  • Maximum number of stations: 20
  • Number of connectors (Flat Ribbon): 26, 20, 10 pins

Configure your product

 
Connector Type
Connector Outlet Direction
Stations
SUP/EXH Block Mounting
Pilot
A, B Port
Mounting Method