<p>High precision, low flow consumption, stainless steel regulator SRP has excellent corrosion resistance. SUS316 is used for all metal parts in contact with the fluid. Consistent clean room production is achieved by cleaning, assembling, inspecting, and sealing in double packaging in a class 10,000 environment.</p>
High precision, low flow consumption, stainless steel regulator SRP has excellent corrosion resistance. SUS316 is used for all metal parts in contact with the fluid. Consistent clean room production is achieved by cleaning, assembling, inspecting, and sealing in double packaging in a class 10,000 environment.
Odaberite vrijednosti s padajućih popisa i filtrirajte proizvode koji sadrže te znakove u oznaci. Ovo nije precizno pretraživanje, molimo provjerite "pojedinosti o proizvodu" ili upotrijebite funkciju "usporedi" za dodatne informacije o proizvodu.
Popis proizvoda na zalihama podložan je promjenama bez prethodne najave.
Assign an alias to this configuration. You can skip this step and create the alias later. Remember that once the alias is assigned, it cannot be modified.
SRP111-
Dostava: konfiguracija možda nije dostupna na zalihama. Kliknite ovdje
da biste vidjeli druge verzije obično na zalihima ili kontaktirajte SMC
za daljnju pomoć