Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

SJ3A6 Series, Vacuum Release Valve w/Restrictor

  • Plug-in connector type, non plug-in individual wiring
  • Power saving circuit (continuous duty type)
  • Rated voltage: 24VDC and 12VDC
  • Connector entry: centralized wiring and individual wiring with or without lead wires
  • PS port for detection: with or without plug

Configure your product

 
Coil Specification
Valve Type
Voltage
Connector Entry
Light/Surge Voltage Suppressor
Switch
Manual Override
Needle Operation
PS Port for Detection