Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

RHC, High Power Cylinder, Double Acting, Single Rod

High speed or high load cylinder applications frequently require additional speed and flow control devices to control the stopping of the load. SMC's RHC series features a longer cushion design which is capable of stopping heavy or high speed loads while maintaining the simplicity of a standard air cushion cylinder. This enhanced cushion allows the kinetic distance, which results in the ability to absorb up to 23.8 ft-lb of energy and operate reliably at speeds up to 118 in/sec. Even with the improved performance of the RHC, cushion adjustment remains as simple as adjusting the cushion needle valve.

Configure your product

 
Mounting
Bore Size
Port Type
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number