Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Thermo-chiller/Rack Mount Type - HRR

Simplify your temperature control

  • Save space – Mount multiple equipment units together in a rack
  • Ease your control, service and maintenance – Filters and drainage accessible via front panel
  • Facilitate installation – Built-in filters, flow sensors and bypass piping.

I još puno više

  • Cooling capacity: 0.95 to 5 kW (50 Hz)
  • Temperature stability: ±0.1 °C
  • Set temperature range: 5 to 35 °C; 15 to 35 °C (HRR010)
  • With heating function and self-diagnosis.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir