Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

PSE200A, Multi-Channel Digital Pressure Sensor Monitor, 3 Screen 3 Color, 4 Input/5 Outputs, IP65, IO-Link

  • 12 selectable pressure ranges, plus custom user ranges
  • Analog input, sensor (DC): 1-5V or 4-20mA
  • Analog output, monitor (DC): 1-5V or 4-20mA
  • 10 pressure units: Pa, kPa, Ma, kgf/cm2, mbar, bar, psi, inHg, mmHg, mmH20
  • Display accuracy: ±0.5% of F.S.
  • Display repeatability: ±0.1% of F.S.