Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Pressure Sensor Controllers – PSE

Monitor your pressure remotely

  • Get centralised information – Remote monitors are available
  • Enjoy IO–Link advantages with SMC – Your one supplier for all your automation needs
  • Monitor any sensor type – As long as it consumes less than 50 mA and has 1–5 VDC output.

I još puno više

  • Up to 4 channels
  • Repeatability: ±0.1 % (F.S.)
  • Enclosure: up to IP65
  • 3-step setting.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Input Specification
Unit Specification
Lead Wire