Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

PFMC, Digital Flow Switch, 3-Color Display (5 to 500, 10 to 1000, & 20 to 2000 L/min)

  • Outputs: NPN/PNP, analogue (voltage/current) and external input
  • Applicable fluid: dry air, N2
  • Flow range: max. 2000 l/min
  • Flow ratio: 100:1
  • 3-colour/ 2-screen display
  • Port Size: 1/2, 3/4
  • IP65.

Configure your product

 
Rated Flow Range
Thread Type
Port Size
Output Specifications
Option 1
Unit Specification
Option 2
Calibration Certificate