Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

PF3A7*H-L, Modular Digital Flow Switch with IO-Link

  • Can be connected to air combination unit
  • Applicable fluid: Air, N2
  • Flow range: Max. 2000 L/min
  • Flow ratio: 100:1
  • 3-colour/ 2-screen display
  • Port Size: 1/4, 3/8, 1/2, 3/4
  • Outputs: NPN/PNP/IO-Link and analogue/external input
  • IP65.

Configure your product

 
Rated Flow Range
Output Specifications
Lead Wire
Unit Specification
Calibration Certificate
Flow Direction