Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

PF2W7**T, Digital Flow Switch for Hot Water, Integrated Display Type

  • Digital flow switch for high temperature fluids
  • Integrated display type
  • Temperature range: 0 to 90°C
  • Flow rate range: 0.5-4(l/min) ~ 5-40(l/min)
  • PNP/NPN open collector 2 outputs
  • Port sizes: 3/8, 1/2, 3/4

Configure your product

 
Flow Range
Thread
Port Size
Output Specification
Wiring Specification
Unit