Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Corrosion Resistant Process Pump - PAF

Designed for your chemical fluids

  • Rely on it – High corrosion resistance due to PFA material construction
  • Achieve a durable and robust product – Service life of 50 million cycles or more
  • Get connection flexibility – With nut, tube extension and female thread connections available.

I još puno više

  • Discharge rate up to 45 l/min
  • Suction lifting range (dry) up to 1 m
  • No metallic parts are used
  • Compact and lightweight.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Thread
Option