Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

MY3, Mechanical Joint Rodless Cylinder, Basic Type, w/o Stroke Adjustment Unit

  • Basic short type (rubber bumper) and Basic standard type (air cushion)
  • Applicable bore sizes: 16 mm, 25 mm, 40 mm, and 63 mm
  • Easy connection with external guide.
  • Vertical and lateral mouting is possible.
  • High functionality with reduced height and length compared to MY1 series

Configure your product

 
Style
Bore Size
Port Thread
Stroke
  []
Stroke Adjusting Unit
Davači signala
Lead Wire or Prewired Connector
Number