Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

MXSL, Air Slide Table, Symmetrical

  • Air slide table, symmetrical
  • Bore sizes: 6, 8, 12, 16, 20, 25 (mm)
  • Strokes: 5mm to 150mm, depending upon bore size
  • Stroke adjuster may be used to control exact stroke extension, retraction, or both
  • Options: buffer, axial piping
  • Variety of switches with a variety of wire lead lengths

Configure your product

 
Bore Size
Port Thread
Stroke
Adjuster
Auto Switch
Lead Wire or Prewired Connector
Number