Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

MXQ-Z

MXQ-Z
As the proud inventors of slide tables, at SMC we are delighted to reveal our new generation air slide table to meet the demands of today's marketplace. The MXQ-Z series is incredibly versatile with four body types in one guide – double ported, low thrust with high rigidity, single side ported and interchangeable height. It's up to 44% lighter and 23% smaller in height thanks to a thinner table made of a specialised, extremely tough stainless steel material. With a compact design and low centre of gravity there is no movement on the guide unit and the double piston rod construction also delivers higher extending and retracting forces as well as significantly better uniform running characteristics. The MXQ-Z is also handy for applications where space is at a premium thanks to its symmetrical design. In addition, work pieces and machinery are protected from damage thanks to three stroke adjuster options which absorb the impact of the table. Auto switches are also protected from contamination and subsequent damage thanks to the lateral auto switch grooves and they can be mounted directly without the need of a spacer.

Kategorije

Nema rezultata koji odgovaraju vašim kriterijima pretraživanja