Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

MXJ, Miniature Precision Slide Table (Linear Bearings)

  • Strokes up to 20 mm.
  • Front and top mounting.
  • Travelling parallelism: 0.005 mm.
  • Clean room specification available.
  • Operating pressure range: 0.15 to 0.7 MPa.