Katalog proizvoda
Series AF-A modular style air filter is a cost effective, clean looking solution to your filtration needs. Its' modular design allows connection with other SMC air preparation equipment. The series is available in 6 size options with a wide range of accessories.
Series AR-B regulators from SMC have been updated to the new urban white base color for a clean modern look. The AR-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AR-A while maintaining panel mounting interchangeability with the previous AR models. The locking adjustment knob prevents accidental setting changes. Options include a mounting bracket and set nuts for panel mounting. The modular design of the AR-B series connects with other SMC air preparation equipment of similar size. The new AR-B is available in six body sizes with piping from 1/8" to 1" in Rc, NPT and G thread.
SMC'S series AW-B is a combination filter/regulator, minimizing space and piping by integrating two units into one. The AW-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AW-A while maintaining panel mounting interchangeability with the previous AW models. Bowls on the size 30 and up are covered with a transparent bowl guard, completely protecting them from the environment and making the interior contents visible from 360 degrees. This series is part of the family of SMC modular air preparation units and can be combined with other similar sized product. The new AW-B is available in four body sizes with piping from 1/8" to 1" in Rc, NPT and G thread types.