Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

MLGP-B/F-Z (ø40 to ø100), Standard Guided Cylinder with One-way Lock

  • With lock.
  • Stopping possible at any stroke position.
  • Locking direction selectable.
  • Compactness & Lightness.
  • Bore size: 40, 50, 63, 80, 100 (mm).
  • Strokes from 5 to 350mm (depending upon bore size).
  • 4 types of mounting are possible: top mounting, side mounting, bottom mounting and T-slot side mounting.
  • Auto switches can be mounted on 2 surfaces.

Configure your product

 
Bearing Style
Bore Size
Port Type
Stroke
  []
Locking Direction
Davači signala
Lead Wire or Prewired Connector
Number