Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

MK2T

MK2T

Combining compact cylinder size and rotational capability, the MK2 cylinder is designed for heavy duty clamping applications, with an available integrated arm that swings out of the way when the cylinder is extended. 90deg. clockwise or counter clockwise rotation is available, and clamping arms with adjustment screw are standard options. MK2 is available in 6 bore sizes from 20mm to 63mm and stokes from 10 mm to 50 mm.


Napredna pretraga

Kategorije