Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

MGPM-H/R, Standard Guided Cylinder with End Lock, Slide Bearing

  • Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Non-rotating accuracy ranges from +/-0.04° (100 mm bore) to +/- 0.07° (20 mm bore)
  • Rubber bumpers as standard
  • Auto-switch capable

Configure your product

 
Bore Size
Port Type
Stroke
  []
Lock Position
Manual Override
Auto Switch
Lead Wire or Prewired Connector
Number
Special