Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Compact Guide Cylinder - MGPK

Space efficient rigidity

  • Optimise your space - compact and lightweigh design
  • Achieve high performance and rigidity - ±0.03° of non-rotating accuracy
  • Get high degree of mounting and design flexibility - variety of port locations and mounting options can be selected.

I još puno više

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50
  • Strokes up to 200 mm
  • Top and side ported available
  • 4 types of mounting are possible: Top, bottom, T-slot bottom and rear mounting
  • Plate material is selectable: carbon steel or aluminium
  • Auto switches can be mounted on 2 surfaces.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir