Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

MGP-Z-XC82, Compact Guide Cylinder, Bottom Mounting Style

  • Compactness & Lightness
  • Bore size: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 (mm)
  • Strokes: 25, 50, 75, 100mm (depending upon bore size)
  • 4 types of mounting are possible: top mounting, side mounting, bottom mounting and T-slot side mounting.
  • Auto switches can be mounted on 2 surfaces.

Configure your product

 
Bore Size
Port thread Type
Stroke
Auto Switch
Lead Wire length
Number of auto switches