Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

MGP-Z-X144 (ø12 to ø32), Compact Guide Cylinder, Symmetrical Port Position

  • 3 types of bearing can be selected: slide bearing, ball bushing and high precision ball bushing.
  • Compactness & Lightness
  • Bore size: 12, 16, 20, 25, 32 (mm)
  • Strokes from 1 to 400mm (depending upon bore size)
  • 4 types of mounting are possible: top mounting, side mounting, bottom mounting and T-slot side mounting.
  • Auto switches can be mounted on 2 surfaces.