Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Speed Controllers, General Purpose, One-touch Fitting, Simple Handle, Metal Knob, Elbow - AS*2*1F-X242

  • Durable flow control
  • Port Size: M5, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

AS21F---X242-J
Size
Control Method
Port Size
Tube Size
Option