Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Manifold Controller, Battery-less Absolute Encoder – JXD1-M

Just connect and control. Multiple axes.

  • Effortlessly connect & control multiple electric actuators – Manifold controller, up to 16 axes. Automatic actuator detection. Front access. Fanless design.
  • Reduce your footprint – Compact design.
  • Speed and ease your start-up and restarting – Battery-less type with absolute encoder allows restart from the last position.

I još puno više

  • Compatible encoders: absolute
  • Communication protocols: EtherNet/IP™, CC-Link, EtherCAT & PROFINET
  • Compatible actuators: LE2FS#H /LE2Y#H.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Communication Protocol
Mounting
Communication Port for Setting
Option 1
Option 2