<ul><li>One-touch loading and unloading.</li><li>Possible to use in vacuum (Max. –100kPa).</li><li>Can be used in copper-free application.</li><li>Flame resistance (UL-94 standard, V-0).</li><li>Surface resistance 10 4 to 10 7?.</li><li>Conductive resin is used for body and seals in fittings and tubing.</li></ul>
Assign an alias to this configuration. You can skip this step and create the alias later. Remember that once the alias is assigned, it cannot be modified.
KAT-
Dostava: konfiguracija možda nije dostupna na zalihama. Kliknite ovdje
da biste vidjeli druge verzije obično na zalihima ili kontaktirajte SMC
za daljnju pomoć