Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

LVH20-A/30-A/40-A, High Purity Chemical Valve, Manually Operated, Threaded, Manifold Type

  • It is not possible to order single unit valves for the manifold.
  • Manually operated, threaded type valve for manifold
  • Body class: 2 (ø4 orifice dia.), 3 (ø8 orifice dia.), 4 (ø10 orifice dia.)
  • Normally closed (N.C.)
  • Port size: 01 (1/8), 02 (1/4), 03 (3/8), 04 (1/2)
  • Pilot port thread: Rc, NPT

Configure your product

 
Model
Lever Operation
Port Size
Pilot Port Thread